446

0446010.

  • Electrical Characteristics
    • Catalog # 0446010.
    • Ampere Rating (A) 10
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 93
    • Nominal Cold Resistance (Ohms) 0.0073
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp °C -40
    • Max Operating Temp (°C) 125