446

044607.5

  • Electrical Characteristics
    • Catalog # 044607.5
    • Ampere Rating (A) 7.5
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 68
    • Nominal Cold Resistance (Ohms) 0.011
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp °C -40
    • Max Operating Temp (°C) 125