Hazardous Area Type Fuses

259

  • Electrical Characteristics
    • Catalog # 0259.062
    • Amps (A) 0.062
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.00007
    • Resistance
      (Ω)
      7
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      2.1
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259.125
    • Amps (A) 0.125
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0012
    • Resistance
      (Ω)
      1.7
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      1.3
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259.250
    • Amps (A) 0.25
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0095
    • Resistance
      (Ω)
      0.665
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.83
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259.375
    • Amps (A) 0.375
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.025
    • Resistance
      (Ω)
      0.395
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.81
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259.500
    • Amps (A) 0.5
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0598
    • Resistance
      (Ω)
      0.302
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.78
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259.750
    • Amps (A) 0.75
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.153
    • Resistance
      (Ω)
      0.175
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.23
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259001.
    • Amps (A) 1
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.256
    • Resistance
      (Ω)
      0.128
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.24
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259003.
    • Amps (A) 3
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 1.27
    • Resistance
      (Ω)
      0.0295
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.131
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0259005.
    • Amps (A) 5
    • VDC (V) 63
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 4.14
    • Resistance
      (Ω)
      0.0158
    • Interrupting Rating 300A@63VDC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.11
    • Size 13 x 13mm
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 90
    • Datasheet
    • Check Stock Order Sample
  • Technical Resources
    • Fuse 259 Datasheet

      Safe-T-Plus Fuse 259 Series offers a range of encapsulated fuses designed to enable greater safety for operating electronic equipment...

    • Littelfuse Fuse Accessories Selection Guide

      A quick reference guide to selecting holders, blocks and clips for fuse applications...

    • Fuse Selection Guide

      A quick reference guide to selecting fuses for electronic applications...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    • Electronic Fuse Products Catalog

      Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...