259

0259.062

  • Electrical Characteristics
    • Catalog # 0259.062
    • Ampere Rating (A) 0.062
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.00007
    • Nominal Cold Resistance (Ohms) 7
    • Interrupting Rating 300A@125VDC
    • Opening Fast-Acting (F)
    • Nominal Voltage Drop (mV) 2.1
    • Package Size 13 x 13mm
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 90