background-waves

0304.200

Product Status| Activei

0304.200

FUSE SMD 277V FOR HAZ LOC UL913 0.200A | Series: 304
info
The PICO® 304 series offers a range of surface mountable encapsulated fuses certified under UL 913, the standard for intrinsically safe electrical equipment, to operate in hazardous locations. This fuse is ideal for use in oil, gas, mining, chemical, pharmaceutical, food and beverage, and other process industries. The PICO® 304 series surface mountable fuse was designed to limit the energy and temperature generated during its operation. The fuse design and its encapsulant are suitable for use in intrinsically safe equipment and associated apparatus for peak voltage not exceeding 375V. In addition to UL 913, these fuses meet ATEX and IECEx requirements.
PropertyValue
Maximum AC Voltage (V)
277
Voltage Rating (V)
277
Vibration
MIL-STD-202
Nominal Melting I2T (A2sec)
0.000288
Resistance (Ω)
2.68
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-40° to 125°C
Interrupt Amperage 1
1500
interrupt Amperage (A) - 2
1500
interrupt Voltage (V) -1
277
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
277
Interrupt Voltage Type ACDC - 1
AC
  • Surface mount device
  • Encapsulated and sealed (1mm minimum)
  • High breaking capacity of 1500A at 277 V ac/DC
  • Current rating options ranging from 0.050A to 0.750A
  • Global hazardous locations certifications
  • Suitable for pick-and-place PCB assembly
  • Eliminates the need for encapsulation (potting) or coating, which saves assembly time and money, reducing total end-product cost
  • Ideal for interfaces between intrinsically safe and non-intrinsically safe circuits
  • Enables reduction of power ratings and current-carrying capacity of downstream components, wiring, and circuit board traces
  • Speeds up the certification process for end-products

0304.200 Applications

Highlights Section

  • Testing, measuring or processing electronic and electrical equipment
  • Motor controllers
  • Communication handsets/two-way radio and associated accessories
  • Process control and automation
  • Sensors
  • Lighting
  • Flow/gas meters

0304.200 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0304.200HRFUSE SMD 277V FOR HAZ LOC UL913 0.200ARoHS8/10/2015NoYes11/7/2018
0304.200ZRFUSE SMD 277V FOR HAZ LOC UL913 0.200ARoHS7/20/2015NoYes11/7/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

PICO Fuse 304 Series

Learn about fuses we make to provide overcurrent and short circuit protection for intrinsically safe electronic equipment in hazardous locations and explosive atmospheres.