Hazardous Area Type Fuses

305

  • Electrical Characteristics
    • Catalog # 305.050
    • Amps (A) 0.05
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.00019
    • Resistance
      (Ω)
      11.88
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.080
    • Amps (A) 0.08
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.00035
    • Resistance
      (Ω)
      8.15
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.100
    • Amps (A) 0.1
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.0007
    • Resistance
      (Ω)
      5
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.160
    • Amps (A) 0.16
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.00202
    • Resistance
      (Ω)
      2.95
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.200
    • Amps (A) 0.2
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.00288
    • Resistance
      (Ω)
      2.64
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.250
    • Amps (A) 0.25
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.004
    • Resistance
      (Ω)
      1.59
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.500
    • Amps (A) 0.5
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.0672
    • Resistance
      (Ω)
      0.47
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 305.750
    • Amps (A) 0.75
    • VAC (V) 277
    • VDC (V) 277
    • Nominal Melting I2T (A2sec) 0.13448
    • Resistance
      (Ω)
      0.288
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Fast-Acting (F)
    • Size 9 x 15.6mm
    • Datasheet
    • Check Stock Order Sample