305

305.200

  • Electrical Characteristics
    • Catalog # 305.200
    • Nominal Melting I2T (A2sec) 0.00288
    • Nominal Cold Resistance (Ohms) 2.64
    • Opening Fast-Acting (F)
    • VAC (V) 277
    • VDC (V) 277
    • Partner ECAD Models 305.200
    • Operating Temperature -55° to 125°C