Hazardous Area Type Fuses

PICO® 259-UL913

  • Electrical Characteristics
    • Catalog # H259.062
    • Amps (A) 0.062
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.00007
    • Resistance
      (Ω)
      7
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      2.1
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259.125
    • Amps (A) 0.125
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0012
    • Resistance
      (Ω)
      1.7
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      1.3
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259.250
    • Amps (A) 0.25
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0095
    • Resistance
      (Ω)
      0.665
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.83
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259.375
    • Amps (A) 0.375
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.025
    • Resistance
      (Ω)
      0.395
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.81
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259.500
    • Amps (A) 0.5
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0598
    • Resistance
      (Ω)
      0.302
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.78
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259.750
    • Amps (A) 0.75
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.153
    • Resistance
      (Ω)
      0.175
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.23
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259001.
    • Amps (A) 1
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.256
    • Resistance
      (Ω)
      0.128
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.24
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259003.
    • Amps (A) 3
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 1.27
    • Resistance
      (Ω)
      0.0295
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.131
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample
    • Catalog # H259005.
    • Amps (A) 5
    • VDC (V) 63
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 4.14
    • Resistance
      (Ω)
      0.0158
    • Interrupting Rating 300A 63V DC
    • Opening Fast-Acting (F)
    • Nom
      Voltage
      Drop
      (mV)
      0.11
    • Size 13 x 13mm
    • Min Operating Temp °C -55
    • Datasheet
    • Check Stock Order Sample