PICO® 259-UL913

H259.125

  • Electrical Characteristics
    • Catalog # H259.125
    • Ampere Rating (A) 0.125
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0012
    • Nominal Cold Resistance (Ohms) 1.7
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nominal Voltage Drop (mV) 1.3
    • Package Size 13 x 13mm
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 90