PICO® 259-UL913

H259.500

  • Electrical Characteristics
    • Catalog # H259.500
    • Ampere Rating (A) 0.5
    • VDC (V) 125
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.0598
    • Nominal Cold Resistance (Ohms) 0.302
    • Interrupting Rating 300A 125V DC
    • Opening Fast-Acting (F)
    • Nominal Voltage Drop (mV) 0.78
    • Package Size 13 x 13mm
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 90