PICO® 308

308.25

  • Electrical Characteristics
    • Catalog # 308.25
    • Body Plastic
    • Nominal Melting I2T (A2sec) 0.004
    • Moisture Sensitivity Level Level 1
    • Nominal Cold Resistance (Ohms) 1.856
    • Opening Fast-Acting (F)
    • Partner ECAD Models 308.25
    • Operating Temperature -40° to 70°C