CCMR

CCMR030

  • Electrical Characteristics
    • Catalog # CCMR030
    • Ampere Rating (A) 30
    • VAC (V) 600
    • VDC (V) 500
    • Interrupting Rating 200 kA @ 600 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Class CC