CCMR

CCMR03.2

  • Electrical Characteristics
    • Catalog # CCMR03.2
    • Ampere Rating (A) 3.2
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 200 kA @ 600 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Class CC