CCMR

CCMR.600

  • Electrical Characteristics
    • Catalog # CCMR.600
    • Ampere Rating (A) 0.6
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 200 kA @ 600 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Class CC