background-waves

KLDR04.5

Product Status| Activei

KLDR04.5

FUS 600V T/D CLASS CC 4.5A 100PK RoHS | Series: KLDR
info

KLDR04.5 is a Class CC fuse with an ampere rating of 4.5.

PropertyValue
Current Rating (Continuous) in Amps
4.5
Interrupting Rating
200 kA @ 600 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Class CC
Amp Fract
4 1/2
Family style
Current Limiting
Fuse Class
Midget/Class CC
Indicating
No
Interrupt Amperage 1
200000
interrupt Amperage (A) - 2
20000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030C Series

KLDR04.5 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLDR04.5HXPFUS 600V T/D CLASS CC 4.5A 100PK RoHSRoHS3/15/2006NoPdf IconCoC_RoHS9_KLDR04.5HXPPdf IconREACH211_Declaration_Contain-_KLDR04.5HXPContainsNo
KLDR04.5TXPFUS 600V T/D CLASS CC 4.5A RoHSRoHS3/15/2006NoPdf IconCoC_RoHS9_KLDR04.5TXPPdf IconREACH211_Declaration_Contain-_KLDR04.5TXPContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.