background-waves

JTD012

Product Status| Activei

JTD012

FUS 600V T/D CLASS J 12A | Series: JTD
info

JTD012 is a Class J fuse with an ampere rating of 12 and cartridge-style construction.

PropertyValue
Current Rating (Continuous) in Amps
12
Interrupting Rating
20 kA @ 300 Vdc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Industrial Cartridge
Family style
Powr-Pro Fuse
Fuse Class
Class J
Indicating
No
Interrupt Amperage 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFPSJ30 Series

JTD012 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0JTD012.TFUS 600V T/D CLASS J 12ANoNoPdf IconREACH209_Declaration_Contain-_0JTD012.TContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.