JTD_ID

JTD070ID

  • Electrical Characteristics
    • Catalog # JTD070ID
    • Ampere Rating (A) 70
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 20000A@300VDC
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Package Size Knife-Blade