background-waves

Series: KLPC

600 V - UL Class L Time-Delay Fuses
Product Status| Activei
info
KLPC series POWR-PRO™ fuses provide ideal overcurrent protection for circuits from 200 through 6000 amperes. KLPC series POWR-PRO™ fuses specification-grade construction and performance meet or exceed the most stringent project specifications: 99.9% pure silver links, silver-plated copper end bells, glass-reinforced melamine bodies, O-ring seals between body and end bells, and granular quartz fillers. KLPC series POWR-PRO™ fuses are the only UL listed Class L fuses that provide a minimum of ten seconds time delay at 500% rated current and are also as current limiting as the fastest Class L fuse on the market. On average, the peak let-through currents of KLPC series fuses are 10% less than any other "time-delay" Class L fuse.

  • POWR-PRO Performance
  • Only UL listed Class L fuses that provide a minimum 10 second time delay at 500% rated current
  • Maximum coordination with fuses and circuit breakers on the line and load side
  • Maximum current limitation
  • 300 kA AC interrupting rating
  • Withstands system surges and keeps circuits in service
  • Maximum system component protection
  • Optimum performance
  • Less equipment and system damage when short circuits occur
  • Eliminates unnecessary downtime

KLPC Parts

FiltersFilters

KLPC Applications

Highlights Section

  • Switchboard mains and feeders
  • Motor control center mains
  • Large motor branch circuits
  • Protection of power circuit breakers
  • Service switches

Series: KLPC Resources