LLSRK_ID

LLSRK450ID

  • Electrical Characteristics
    • Catalog # LLSRK450ID
    • Ampere Rating (A) 450
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 20 kA @ 300 Vdc
    • Opening Slo-Blo/Time Lag (T)/Time Delay