IDSR Series - UL Class RK5 Dual-Element Time Delay Fuses with Indication

IDSR450

  • Electrical Characteristics
    • Catalog # IDSR450
    • Ampere Rating (A) 450
    • VAC (V) 600
    • VDC (V) 600
    • Interrupting Rating 20 kA @ 600 Vdc
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Knife-Blade