JLLN

JLLN002P

  • Electrical Characteristics
    • Catalog # JLLN002P
    • Ampere Rating (A) 2
    • VAC (V) 300
    • VDC (V) 160
    • Interrupting Rating 50 kA @ 160 Vdc
    • Opening Fast-Acting (F)
    • Size Industrial Cartridge