background-waves

JLLN200

Product Status| Activei

JLLN200

FUS 300V F/A CLASS T 200A | Series: JLLN
info

JLLN200 is a Class T fuse with an ampere rating of 200 and knife-blade-style construction.

PropertyValue
Current Rating (Continuous) in Amps
200
Interrupting Rating
20 kA @ 125 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
300
Voltage Rating (V)
125
Size
Knife-Blade
Family style
Current Limiting
Fuse Class
Class T
Indicating
No
Interrupt Amperage 1
200000
interrupt Amperage (A) - 2
20000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
300
interrupt Voltage (V) -2
125
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFT30200 Series

JLLN200 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
JLLN200.XFUS 300V F/A CLASS T 200ARoHS6/30/2006Pb-Free6/30/2006Pdf IconCoC_RoHS10_JLLN200.XPdf IconREACH201_Declaration_JLLN200.XDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.