BLF Series - Fast-Acting Fiber Body Midget Fuses

BLF006

  • Electrical Characteristics
    • Catalog # BLF006
    • Ampere Rating (A) 6
    • VAC (V) 250
    • Interrupting Rating 10 kA @ 250 Vac
    • Opening Fast-Acting (F)
    • Size Midget/5AG