BLF Series - Fast-Acting Fiber Body Midget Fuses

BLF020

  • Electrical Characteristics
    • Catalog # BLF020
    • Ampere Rating (A) 20
    • VAC (V) 125
    • Interrupting Rating 10 kA @ 125 Vac
    • Opening Fast-Acting (F)
    • Size Midget/5AG