BLS Series - 1 ⅜" Long Fast-Acting Special Midget Fuses

BLS010

  • Electrical Characteristics
    • Catalog # BLS010
    • Ampere Rating (A) 10
    • VAC (V) 250
    • Interrupting Rating 10 kA @ 250 Vac
    • Opening Fast-Acting (F)
    • Size Midget/5AG