BLS Series - 1 ⅜" Long Fast-Acting Special Midget Fuses

BLS.400

  • Electrical Characteristics
    • Catalog # BLS.400
    • Ampere Rating (A) 0.4
    • VAC (V) 600
    • Interrupting Rating 10 kA @ 600 Vac
    • Opening Fast-Acting (F)
    • Size Midget/5AG