FLM Series - Time-Delay 250 V Midget Fuses

FLM008

  • Electrical Characteristics
    • Catalog # FLM008
    • Ampere Rating (A) 8
    • VAC (V) 250
    • VDC (V) 125
    • Interrupting Rating 10 kA @ 250 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Midget/5AG