background-waves

FLM03.2

Product Status| Activei

FLM03.2

FUS 250V T/D MIDGET 3.2A | Series: FLM
info

FLM03.2 is a Midget fuse with an ampere rating of 3.2.

PropertyValue
Current Rating (Continuous) in Amps
3.2
Interrupting Rating
10 kA @ 250 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
250
Voltage Rating (V)
125
Size
Midget/5AG
Amp Fract
3 2/10
Family style
Midget Fuse
Fuse Class
Midget/Class CC
Indicating
No
Interrupt Amperage 1
10000
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
250
interrupt Voltage (V) -2
125
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series

FLM03.2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FLM03.2TFUS 250V T/D MIDGET 3.2ARoHS1/30/2006Pb-Free1/30/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.