FLQ Series - Time-Delay Midget Fuses

FLQ01.6R

  • Electrical Characteristics
    • Catalog # FLQ01.6R
    • Ampere Rating (A) 1.6
    • VAC (V) 500
    • VDC (V) 300
    • Interrupting Rating 10 kA @ 500 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Midget/5AG