background-waves

KLKD002-R

Product Status| Activei

KLKD002-R

FUS 600VAC/DC F/A MIDGET 2A W/TABS | Series: KLKD
info

KLKD002-R is a Midget fuse with an ampere rating of 2 and PCB mount capability.

PropertyValue
Current Rating (Continuous) in Amps
2
Size
PCB mount
Amp Code (Part Number)
002
Package Type Fuse
PCB mount

KLKD002-R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLKD002.HXRFUS 600VAC/DC F/A MIDGET 2A W/TABSRoHS1/30/2006Pb-Free1/30/2006Yes8/5/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.