background-waves

KLQ002

Product Status| Activei

KLQ002

FUS 600V T/D 13/32x1 3/8 2A MIDGET | Series: KLQ
info

KLQ002 is a Midget fuse with an ampere rating of 2 and increased time-delay capability.

PropertyValue
Current Rating (Continuous) in Amps
2
Interrupting Rating
10 kA @ 600 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Size
Midget/5AG
Family style
Midget Fuse
Indicating
No
Interrupt Amperage 1
10000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
600
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series

KLQ002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0KLQ002.TFUS 600V T/D 13/32x1 3/8 2A MIDGETRoHS2/17/2006Pb-Free2/17/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.