EV1K Series

EV1K080

  • Electrical Characteristics
    • Catalog # EV1K080
    • Ampere Rating (A) 80
    • VDC (V) 1000
    • Interrupting Rating 30 kA @ 1000 Vdc
    • Opening Very Fast-Acting (FF)
    • Amp Code (Part Number) 080.