L60QS High-Speed Semiconductor Fuse

L60QS040

  • Electrical Characteristics
    • Catalog # L60QS040
    • Ampere Rating (A) 40
    • Amp Code (Part Number) 040
    • VAC (V) 600
    • VDC (V) 600
    • Interrupting Rating 200 kA @ 600 Vac
    • Nominal Melting I2T (A2sec) 277
    • Nominal Cold Resistance (Ohms) 0.0024
    • Opening Very Fast-Acting (FF)