background-waves

L75QS400

Product Status| Activei

L75QS400

750VDC HIGHSPEED SEMICONDUCTOR FUSE 400A | Series: L75QS
info
The L75QS Series is a next generation High-Speed Fuse for the protection of power semiconductor devices and is designed in the Traditional Round Body Bolted Style package. L75QS Series High-Speed Fuses rated at 750 Vdc are extremely current limiting and are used to protect power converters, drives and control circuit applications. Designed with lower I2t performance characteristics, these fuses provide balanced performance to extend longevity while lowering potentially damaging heat energy to the devices being protected. In addition L75QS Series fuses have been designed with a universal mounting option to meet customer requirements for installation into a variety of application configurations Littelfuse POWR-SPEED® products offer optimized circuit protection at the extremely fast speed required to protect modern day, sensitive, high-power semiconductor devices.
PropertyValue
Current Rating (Continuous) in Amps
400
Interrupting Rating
50 kA @ 750 Vdc
Opening
Very Fast-Acting (FF)
Voltage Rating (V)
750
Family style
Traditional Round Body
Indicating
No
interrupt Amperage (A) - 2
50000
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
750
Mounting Method
Bolt-In
PG Holder
LSCR Series

L75QS400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
L75QS400.X750VDC HIGHSPEED SEMICONDUCTOR FUSE 400A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.