PSR DIN Blade

PSR030DS0040

  • Electrical Characteristics
    • Catalog # PSR030DS0040
    • Ampere Rating (A) 40
    • Amp Code (Part Number) 40
    • Interrupting Rating 200 kA @ 700 Vac
    • Opening Very Fast-Acting (FF)
    • Case Size 30