PSR Flush End

PSR033FL0500

  • Electrical Characteristics
    • Catalog # PSR033FL0500
    • Ampere Rating (A) 500
    • Amp Code (Part Number) 500
    • Interrupting Rating 200 kA @ 700 Vac
    • Opening Very Fast-Acting (FF)
    • Case Size 33