background-waves

100E1C5.5W

Product Status| Activei

100E1C5.5W

FUS 5.5KV MV E-RATED 100E HOOKEYE | Series: E-Rated
info
E-Rated fuses have time current characteristics designed to provide current limiting protection for power transformers, potential transformers, power centers, feeder centers, and unit sub stations. When properly applied, E-rated fuses can protect against high and low value fault currents.

NEMA Standards for E-rated medium voltage fuses require that fuses rated 100E or less open within 300 seconds (5 minutes) when subjected to an RMS value of 200-240% of the fuse's continuous current rating; and fuses with an E-rating larger than 100E must open within 600 seconds (10 minutes) when subjected to an rms current of 220-240% of the fuse's continuous current rating. These values establish one point on the time-current curve.
Options
  • Hermetically sealed for use in hazardous locations (add 'S' suffix to part number)
  • Clip-lock (CL) available
Live Parts Live parts and mounting clips are available for mounting E-rated single, double, and triple barrel fuses. Note, all clips are sold in pairs.
PropertyValue
Current Rating (Continuous) in Amps
100
Interrupting Rating
80 kA @ 5500 Vac
Maximum AC Voltage (V)
5500
Family style
E-Rated Med Volt
Fuse Class
Medium Voltage
Indicating
Yes
Interrupt Amperage 1
80000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
5500
Mounting Method
Hook-eye

100E1C5.5W Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
100E1C5.5WFUS 5.5KV MV E-RATED 100E HOOKEYE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.