background-waves

15E1C25.8

Product Status| Activei

15E1C25.8

FUS 25.8KV MV E-RATED 15E | Series: E-Rated
info
E-Rated fuses have time current characteristics designed to provide current limiting protection for power transformers, potential transformers, power centers, feeder centers, and unit sub stations. When properly applied, they can protect against high and low value fault currents.

NEMA Standards for E-rated medium voltage fuses require that fuses rated 100E or less open within 300 seconds (5 minutes) when subjected to an RMS value of 200-240% of the fuse's continuous current rating; and fuses with an E-rating larger than 100E must open within 600 seconds (10 minutes) when subjected to an rms current of 220-240% of the fuse's continuous current rating. These values establish one point on the time-current curve.

Live Parts
Live parts are available for mounting "E", "R", and "PT" single, double, and triple barrel fuses. Mounting clips are available for ferrule type and clip lock style fuses. All clips are sold in pairs.

Contact factory for additional live parts.
PropertyValue
Current Rating (Continuous) in Amps
15
Interrupting Rating
40 kA @ 25800 Vac
Maximum AC Voltage (V)
25800
Family style
E-Rated Med Volt
Fuse Class
Medium Voltage
Indicating
Yes
Interrupt Amperage 1
40000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
25800
Mounting Method
Cartridge
PG Holder
700-530

15E1C25.8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
15E1C25.8FUS 25.8KV MV E-RATED 15E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.