background-waves

1E16PT25.5

Product Status| Activei

1E16PT25.5

FUS 25.5KV MV E-RATED T 1E | Series: Potential Transformer
info

Potential Transformer (PT) fuses are current limiting fuses with high interrupting ratings designed for the protection of potential transformers.

Application Note:

When applying fuses for the protection of transformers, the magnetizing current inrush must be considered. The characteristics of the inrush, which can be matched with a fuse’s time-current curve, should be available from the transformer manufacturer.

PropertyValue
Current Rating (Continuous) in Amps
1
Interrupting Rating
32 kA @ 25800 Vac
Maximum AC Voltage (V)
25800
Family style
E-Rated PT Fuse
Fuse Class
Medium Voltage
Indicating
No
Interrupt Amperage 1
32000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
25800
Mounting Method
Cartridge
PG Holder
700-156

1E16PT25.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1E16PT25.5FUS 25.5KV MV E-RATED T 1E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.