background-waves

2E6PT2.75

Product Status| Activei

2E6PT2.75

FUS 2.75KV MV E-RATED T 2E | Series: Potential Transformer
info

Potential Transformer (PT) fuses are current limiting fuses with high interrupting ratings designed for the protection of potential transformers.

Application Note:

When applying fuses for the protection of transformers, the magnetizing current inrush must be considered. The characteristics of the inrush, which can be matched with a fuse’s time-current curve, should be available from the transformer manufacturer.

PropertyValue
Current Rating (Continuous) in Amps
2
Interrupting Rating
37.5 kA @ 2750 Vac
Maximum AC Voltage (V)
2750
Family style
E-Rated PT Fuse
Fuse Class
Medium Voltage
Indicating
No
Interrupt Amperage 1
37500
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
2750
Mounting Method
Cartridge
PG Holder
700-156

2E6PT2.75 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2E6PT2.75FUS 2.75KV MV E-RATED T 2E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.