background-waves

65036R2C5.5SW

Product Status| Activei

65036R2C5.5SW

FUS 5.5KV MV R-RATED 36R SEAL & HE | Series: R-Rated
info
“R” rated fuses provide required short-circuit protection for medium voltage motors, motor controllers and associated circuitry. These components have limited ability to absorb the energy of large short circuit currents. Medium voltage motor controllers contain overload relays which provide both overload protection and locked rotor protection to the motor. The controllers are also intended to interrupt low value short circuits within the capability of the motor controller. This protects the medium voltage fuse from sustained overcurrents which are less than their minimum interrupting rating.

NEMA Standards for “R” rated medium voltage power fuses require that they operate within 15-35 seconds when subjected to an rms current 100 times the “R” rating. For example, a fuse with a 2R rating will open within 15 to 35 seconds on an applied current of 2 x 100 = 200 amperes.

Live Parts:
Live parts are available for mounting “E”, “R”, and “PT” single, double, and triple barrel fuses. Mounting clips are available for ferrule type and clip lock style fuses. All clips are sold in pairs.

Contact factory for additional live parts.
PropertyValue
Current Rating (Continuous) in Amps
650
Maximum AC Voltage (V)
5500
Family style
R-Rated Med Volt
Fuse Class
Medium Voltage
Indicating
No
Interrupt Amperage 1
80000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
5500
Mounting Method
Hook-eye

65036R2C5.5SW Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
65036R2C5.5SWFUS 5.5KV MV R-RATED 36R SEAL & HE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.