268

0268.300

  • Electrical Characteristics
    • Catalog # 0268.300
    • Nominal Cold Resistance (Ohms) 1.25
    • Opening Very Fast-Acting (FF)
    • VAC (V) 125
    • Maximum Operating Temperature 125
    • Minimum Operating Temperature -55
    • Interupt Voltage (V) -1 125
    • Interupt Voltage (V) -2 125