269

0269.031

  • Electrical Characteristics
    • Catalog # 0269.031
    • Ampere Rating (A) 0.031
    • Interrupting Rating 10000A@125VDC
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Nominal Cold Resistance (Ohms) 16.45
    • Opening Very Fast-Acting (FF)
    • Package Size TR3/MICRO (6x8mm)
    • VAC (V) 125
    • VDC (V) 125