277

0277003.

  • Electrical Characteristics
    • Catalog # 0277003.
    • Ampere Rating (A) 3
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Opening Very Fast-Acting (FF)
    • Package Size 2.36 x 7.11mm
    • VAC (V) 125
    • VDC (V) 125