background-waves

059303.2

Product Status| Activei

059303.2

F09B SB 3.2A | Series: 593
info

059303.2 is a Slo-Blo military fuse with an ampere rating of 3.2.

PropertyValue
Current Rating (Continuous) in Amps
3.2
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
250
Size
Midget/5AG
Amp Fract
3 2/10
Family style
F09B
Fuse Class
Supplemental
Indicating
No
Mounting Method
Fuse Block / Clip / Holder
PG Holder
L60030M Series
Stand No
MIL-PRF-15160/9

059303.2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
059303.2UF09B SB 3.2ARoHS1/30/2006Pb-Free1/30/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.