PSR Flush End Series High-Speed Square Body Fuses

PSR070FL0160

  • Electrical Characteristics
    • Catalog # PSR070FL0160
    • Ampere Rating (A) 160
    • Interrupting Rating 100kA@1300VAC
    • Opening Very Fast-Acting (FF)
    • Case Size 70