ESR

ESR3XLDB0500

  • Electrical Characteristics
    • Catalog # ESR3XLDB0500
    • Ampere Rating (A) 500
    • Amp Code (Part Number) 0500
    • VDC (V) 1500
    • Interrupting Rating 250 kA @ 1500 Vdc
    • Opening aBat
    • Case Size NH 3XL