background-waves

LFCL0002ZC1

Product Status| Activei

LFCL0002ZC1

ACS 600V CABLE LIMITER 2AWG COPPER | Series: LFCL
info
Cable limiters are fusible devices that provide very fast short-circuit protection, primarily to faulted cables, but also to other conductors such as busway. Cable limiters do not have an ampere rating, and cannot be used to provide overload protection. Cable limiters are selected by cable size; for example, a 500 kcmil cable requires a 500 kcmil cable limiter. Their main use is to isolate faulted cables in circuits containing three or more parallel conductors per phase. They may be installed on the line side of the main service to provide short-circuit protection to the service conductors. This is especially important when service conductors are tapped from large low-voltage networks or from large low impedance transformers.

Cable limiters have terminals which permit them to be installed in a variety of equipment. The most common configuration is the offset blade on one end and the crimp terminal on the other end. This permits the limiter to replace a cable terminal (lug).
PropertyValue
Interrupting Rating
200 kA @ 600 Vac
Maximum AC Voltage (V)
600
Family style
Cable Limiter
Fuse Class
Cable Limiter Type
Indicating
No
Interrupt Amperage 1
200000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
600
Mounting Method
In-Line
  • Current-limiting characteristics provide protection to conductor insulation and reduce damage when faults occur.
  • Properly applied cable limiters may permit the use of equipment with reduced withstand ratings.
  • Wide variety of terminations and cable ratings permit use in almost every situation.

LFCL0002ZC1 Applications

Highlights Section

  • Service entrance conductors
  • Between transformers or network bus and busway terminal boxes
  • Large feeders with three or more conductors per phase

LFCL0002ZC1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFCL0002ZC1ACS 600V CABLE LIMITER 2AWG COPPERNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.