background-waves

CY10X38M4

Product Status| Obsoletei

CY10X38M4

FUS 500V T/L 10X38 MM 4A EURO STYLE | Series: CY
info
Littelfuse fast-acting French Cylindrical (gL-gG) fuses are used for the protection of cables against short circuits. Time-lag (aM) fuses are used for protection of motors.
PropertyValue
Current Rating (Continuous) in Amps
32
Interrupting Rating
120 kA @ 400 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
400
Family style
Cylindrical Fuse
Fuse Class
French Cylindrical Type
IEC Standard
269-2-1
Indicating
No
Interrupt Amperage 1
120000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
400
Mounting Method
Fuse Block / Clip / Holder
PG Holder
CYH1038 Series

CY10X38M4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CY10X38M4FUS 500V T/L 10X38 MM 4A EURO STYLERoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.