background-waves

LGR009

Product Status| Activei

LGR009

FUS 300V F/A INLINE FUSE 9A | Series: LGR
info
Used as in-line protection for fluorescent fixtures, this fast acting fuse is ideal for increasing the safety and reliability of lighting fixtures.
PropertyValue
Current Rating (Continuous) in Amps
9
Interrupting Rating
10 kA @ 300 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
300
Family style
Inline Fuse
Fuse Class
Inline
Indicating
No
Interrupt Amperage 1
10000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
300
Mounting Method
In-Line
PG Holder
LHR Series

LGR009 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0LGR009.HFUS 300V F/A INLINE FUSE 9ARoHS7/17/2013Pb-Free7/17/2013No
0LGR009.VFUS 300V F/A INLINE FUSE 9ARoHS7/17/2013Pb-Free7/17/2013No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.